Stopper cylinder DFSP-Q-16-15-PR-PA

576071

GTIN: 4052568224356

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Impact force
710 N
Stroke
15 mm
Position detection
Via proximity switch