Compact cylinder ADN-20-15-A-PPS-A
577167
GTIN: 4052568104528
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
15 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



