Compact cylinder ADNGF-100-40-PPS-A
577229
GTIN: 4052568225827
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
40 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch


