Angle seat valve VZXA-B-TS7-2 1/2"-M2-V14T-5.6-M-90-26-V4

8060554

GTIN: 4052568435868

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 2 1/2 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
77.9 m³/h
Medium pressure
0 bar - 5.6 bar
Degree of protection
IP65 - IP67