Light barrier SOOD-TB-R-PN
8075656
GTIN: 4052568446284
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
No-load supply current
11 mA
Type of light
Red - LED
Operating distance
0 mm - 2000 mm
Degree of protection
IP65 - IP67
Ambient temperature
-25 °C - 60 °C

