Stopper cylinder DFST-80-40-Y4-A-G2

8089685

GTIN: 4052568456405

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Impact force
6000 N
Stroke
40 mm
Position detection
Via proximity switch