Stopper cylinder DFST-50-30-DL-Y4-A-S-G2

8090412

GTIN: 4052568456559

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Impact force
3000 N
Stroke
30 mm
Position detection
Via proximity switch