Vacuum generator OVEL-5-H-10-PQ-VQ4-UA-C-A-V1PNLK-R8

8152240

GTIN: 4052568639112

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.45 mm
Max. vacuum
89 %
Max. suction flow rate against atmosphere
4 l/min