Guided drive DFM-20-20-B-PPV-A-GF

8161411

GTIN: 4052568595524

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
20 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch