Suction cup with connection VAS-8-M5-NBR-F1A

8204239

GTIN: 4052568658410

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
8 mm
Effective suction diameter
5.5 mm
Suction cup shape
Round, flat
Material suction cup
NBR