Push-in L-fitting NPQM-L-G12-Q10-P10-G2

8226859

GTIN: 4052568777067

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Ambient temperature
-20 °C - 70 °C
Nominal size
8.5 mm