Filter MS6-LF-AGE-E-R-V

8232878

GTIN: 4052568778224

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/4
Standard nominal flow rate (standardised to DIN 1343)
4100 l/min
Ambient temperature
-10 °C - 60 °C
Operating pressure
2 bar - 12 bar
Grade of filtration
40 µm