Air reservoir ARVA-5

8240348

GTIN: 4052568793678

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Volume
5 l
Material air reservoir
Powder-coated steel
Media temperature
0 °C - 100 °C
Operating medium
Air
CE mark (see declaration of conformity)
In accordance with EU Pressure Equipment Directive