Quarter turn actuator DFPD-E-33-RP-90-RD-F05

8243769

GTIN: 4052568811792

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
33 Nm
Swivel angle
90 deg
Flange hole pattern
F05
Shaft connection
T14