Efficient automation with remote I/O from Festo

Industrial automation is constantly evolving - and with it the requirements for modern machine architectures. With its remote I/O products and innovative AP communication, Festo offers an end-to-end solution that helps companies remain competitive. The modular concept ensures maximum flexibility, optimized cost structures and efficient integration into existing control systems.

Greater performance, reduced cabling – is that possible?​

In this short video, we show you how you can benefit from:​

  • Faster communication for maximum performance​
  • Less cabling and simpler installation​
  • Flexible expandability thanks to modern hybrid technology​
Watch the video and download PDF overview​

"Seamless connectivity" and performance in real time - Festo AP system communication

The innovative system communication technology enables consistent and high-performance networking of automation components. For seamless integration of remote I/O systems, valve terminals and electric drives in real time.

  • High flexibility: Scalable and modular connection of components. Up to 80 modules in an AP communication system with up to 50 m cable length between the individual participants
  • Low latency times: High real-time capability for precise control with 200 Mbaud data rate and 250µs cycle time
  • Easy integration: Compatibility with existing automation solutions
  • Cost savings: Reduction in wiring effort
  • Robust architecture: High resistance to interference in industrial environments
  • Integration of IO-Link devices: from Festo and other manufacturers via IO-Link master
  • Connection of valve terminals and pneumatic components

Remote I/O modules IP65 / IP67