The Multi-Carrier-System travels at up to 3 m/s and achieves acceleration of up to 40 m/s² – completely jerk-free and with optimum precision. Shorter set-up times, reduced maintenance costs, lower rates of wear, and the ease of cleaning are further advantages of this versatile transport system.
The potential applications of the Multi-Carrier-System are practically unlimited; it is suitable for all industries that manage a large product diversity. These include the cosmetics industry with its huge number of product variants, the food and drinks industry with its quick seasonal changes and industrial manufacturing of one-off products ordered by end customers using an online configurator.