Products for machine tool manufacturers

High-speed tool changes, loading and unloading in next to no time, complex machining in just one cycle – you’ve probably heard this wish list from users many times before. The tailor-made automation solutions from Festo will help you to tick all the boxes, for instance with handling systems that make loading and unloading into a single task. Find out here how we work with you to develop the optimum machine concept, including rapid prototyping and FEM.

Air preparation and valve technology

The benefits to you of suitable compressed air preparation:

  • Longer service life of your machine tools
  • Fewer machine failures
  • Fewer standstills

With integrated monitoring functions, you will always know the status of the compressed air filters, which will enable you to plan needs-based maintenance.

One specific advantage is that, thanks to the high flow rates and compact dimensions of our service units, you can select one that is one size smaller than normal.

It can be configured for all common applications in line with ISO 8573-1:2010 such as for class (7:4:4) as well as for demanding applications that require extremely pure compressed air, e.g. class (1:4:1) for optical displacement encoders or class (1:2:1) for laser cutting systems.

Air preparation and valve technology

Valve terminals VTSA-F for machine tools in the catalogue

Automating laser machines

Our products will make sure the air is right:

  • Service units with filters ranging from fine to activated carbon filters with integrated contamination sensor
  • Adsorption or membrane air dryers improve the dew point of the compressed air up to class 1:2:1 as per ISO 8573-1:2010.
  • Service units with integrated dew point sensor to assess the quality of the compressed air in real time and react appropriately.
  • Proportional pressure regulators VPPM/L are precise and responsive when regulating gases during the cutting process.

Products for laser machines

Automating loading and unloading systems

Customised products for different environments:

  • Additional scraper
  • Belts made from different materials
  • Chemical-resistant seals
  • Bellows, suction cups
  • Sealing air
  • Vacuum generators
  • Swivel clamp

Our new generation of axes will inspire innovative ideas:

You can combine electric and pneumatic products to get the most efficient and cost-effective solution for your loading and unloading tasks. Using our modules, you can design a complete handling system easily and cost-effectively. This will save you development time, which will benefit your core business. Make the most of different technologies (toothed belt, spindle or rack and pinion axis) and various stroke lengths (up to 10 metres for the horizontal axis and 2.5 metres for the vertical axis). By using the best materials for belts or seals, you will get a sturdy and reliable system that is optimally suited for the ambient conditions of your application.

Products for horizontal axes

Products for vertical axes

Controlling cooling, lubrication and cleaning circuits

Media valves and automation technology from a single source

You can combine both of these procurement processes and use just one interface for ordering as well as for invoicing and logistics processes. We will find the optimum solution for your requirements in terms of valve technology, the switching frequency required, the pressure range or sealing material.

Products for the cooling, lubricant and cleaning circuit

Make configuration easier with the online configurator for process valves. You can use our configurator to combine a ball valve unit and a butterfly valve unit.

Automating doors electrically and pneumatically

A large product portfolio, from simple servo-lite technologies to brushless technologies with extended integrated safety functions for safety doors

Products for automating doors

Highly dynamic control block PPK for doors, hatches or flaps

The specially developed control block PPK significantly improves the dynamics for doors, hatches and flaps. The opening and closing times are typically halved compared to conventional control systems.

Features and benefits:

  • Significant increase in productivity
  • Robust and reliable system
  • No setting or adjustment needed
  • Stable regulation, even with signs of wear
  • Shock-free buffering in the end positions, no bounce