Do you know the situation? You need to develop a new application quickly, cost-effectively and technologically up-to-date. Do you want to test components to find out the limits or simply talk to our engineers in IEC 61131-3? Then the MotionLab is the right place for you! Because many a technical solution must be tested live before it is planned into a machine.
Yes, this is possible via SINAPOS, SINA_PARA, ...
Yes, what is possible is changed directly. Otherwise there is a notice that reinitialisation is necessary!
Yes, if STO is requested, the brake can be released via the FAS (Festo Automation Suite)! Prerequisite: Online connection and SBC not requested!
The following scenarios:
STO-A/B (0V, requested) & SBC-A/B (24V, not requested) -> Brake can be opened (also in case of discrepancy error of STO-A/B)
STO-A/B (24V, not requested) & SBC-A/B (0V, requested) -> Brake will NOT release.
STO-A/B (0V, requested) & SBC-A/B (0V, requested) -> brake can NOT be released.
Tested with:
CMMT-AS-C5-11A-3P-PN-S1
FW version: 17.0.8.48
Plugin: 1.3.1.9
FAS: 1.3.2.4
...of the plug-in function: "Open holding brake", not tested via field bus
FHPP will of course be continued (for CMMP/CMMO). For the new controller generation (CMMT-x), Festo is taking the path of direct integration (example Siemens: Siemens Profidrive, example Beckhoff: CiA402, ...).
The plain text error list of CMMT-x can be inserted (e.g. via csv-import), the texts can be used from the help in FAS or we can also provide them as xls-file.
The GSDML files are (freely) available in the Support Portal! The GSDML files are not generated in the suite and can be imported via the standard import function.
If you have any questions, please do not hesitate to contact us.
Send us an e-mail at motionlab.at@festo.com
MotionLab Vienna
Festo Gesellschaft m.b.H.
Linzer Street 227
A-1140 Vienna