Digital technology

The Fundamentals of Digital Technology training package offers the optimal introduction to the world of digital signal processing. Anyone who has learned and understood digital technology can easily and quickly get started with any programming language in automation technology.

All in one package

For the required supply voltages and square wave signals, a compact power supply is integrated in the plug-in board, similar to the Fundamentals of Electronics. Thus, basic logic circuits or memory circuits and flip-flops can be realized quickly and clearly.

For counters or shift registers 7 segment displays and LED bar displays are available as well as full adders, hex switches and various flip flops for more complex tasks. All used components are of course socketed and accessible in the housing, so that repairs are also possible. And best of all, the combiboard with power supply is also compatible with the control technology modules.

Easy entry

Discover the world of digital technology by using plug-in modules or simulate digital technology circuits with FluidSIM® and expand your knowledge.

I/O Level Converter 5V <-> 24V

Level Converter

I/O level converter used to interface digital inputs and outputs from digital technology or microcontrollers to functional models.

  • Power supply voltage DC/24V via 4mm safety plug
  • 8 inputs 5V via 2mm safety plug
  • 8 outputs 5V via 2mm safety plug
  • SysLink connection with 8 inputs and 8 outputs 24V
  • Current capacity per DC/24V output 300mA, short-circuit and overload protected
  • Sum of output currents: max. 2A

I/O Level Converter Sub-D HD15

The I/O level converter is used for signal conversion between 5V and 24V, both ways, between microcontrollers and functional modules. It is suitable for digital and analog inputs and outputs.

  • Power supply voltage 24V DC via 4mm safety plug
  • 4 digital inputs 5V via 2mm safety plug
  • 4 digital outputs 5V via 2mm safety plug
  • 2 analog inputs 10V via 2mm safety plug
  • 1 analog output 10V via 2mm safety plug
  • Sub-D HD15 connection

IC Zero-Force Socket

Zero-Force Socket

High-quality IC socket for tool-free adaptation of ICs, compatible with digital technology.

  • 16 pins in a 2.54mm pitch
  • Tool-free installation with clamping lever
  • Contacting with 2mm safety plug
electrical engineering posters

Our electrical engineering posters

Oder the poster set electrical engineering for a nominal fee.

This includes one poster each on the basics of electrical engineering, digital technology and control engineering.

Order the poster now