Ball valve VZBE
2-way, 2-way manual or 3-way: stainless steel ball valve VZBE controls various media, both in process automation and in factory automation.
- 2-way manual, with lockable hand lever
- 2- and 3-way with ISO 5211 head flange, with optional lockable hand lever
- Stainless steel design
- Pipe thread according to ASME B1.20.1 or welded end according to ASME B16.11
- Optionally with pre-assembled hand lever