Ball valve VZBF
The two-part stainless steel ball valve for liquid and gaseous media is easy to maintain. Its fire safe design complies with the requirements of API 607.
- Flanged connections to ANSI B 16.5. class 150
- API 607 Fire Safe certification
- Stainless steel design
- Automatisierbarer 2-Wege-Flanschkugelhahn
- Aufbauflansch nach ISO 5211
- Ausblasgesicherte Welle
- Manuelle Betätigung über Handhebel möglich