Linear drive DGO-32- -PPV-A-B

15225

Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
10 mm - 3500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position detection
Via proximity switch