Push-in L-fitting,self-sealing QSKL-1/2-12

153438

GTIN: 4052568034719

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Ambient temperature
-10 °C - 80 °C
Nominal size
6.2 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar