Push-in L-fitting CRQSL-1/8-6
162872
GTIN: 4052568072735
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar
Ambient temperature
-15 °C - 120 °C
Nominal size
3.9 mm
