Flat cylinder DZF-18-125-P-A

164021

GTIN: 4052568136345

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
18 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
153 N
Stroke
125 mm
Cushioning
Elastic cushioning rings/plates at both ends