Guided drive DFM-50-160-P-A-KF
170951
GTIN: 4052568140328
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
160 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



