Service unit FRC-1/4-D-5M-MINI-A-NPT

173841

GTIN: 4052568315115

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
1/4 NPT
Standard nominal flow rate (standardised to DIN 1343)
850 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
5 µm