Displacement encoder MME-MTS-500-TLF-AIF

178306

GTIN: 4052568144104

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke
500 mm
Functional principle of measuring system
Digital
Output signal
CAN protocol type SPC-AIF
Displacement resolution
0.01 mm
Electrical connection
Plug - To DIN 45322 - Round design