ISO cylinder DSNU-8-30-P-A

1908249

GTIN: 4052568108304

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
8 mm
Stroke
30 mm
Cushioning
Elastic cushioning rings/plates at both ends