Angle seat valve VZXF-L-M22C-M-A-N34-180-M1-V4B2T-50-16

3539746

GTIN: 4052568270872

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
7.5 m³/h
Medium pressure
0 bar - 16 bar
Nominal size
18 mm