Connecting cable VMPA-KMS1-8-2.5
533195
GTIN: 4052568086404
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable length
2.5 m
Cable structure
10 x 0.34 mm²
Cable characteristic
Standard
Degree of protection
IP65 - To IEC 60529
