Connecting cable VMPA-KMS2-24-2.5-PUR
533501
GTIN: 4052568167479
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable length
2.5 m
Cable structure
25 x 0.25 mm²
Cable characteristic
Suitable for energy chains
Degree of protection
IP65 - To IEC 60529
