Linear/swivel clamp CLR-32-10-L-P-A-B-K11-R8

535488

GTIN: 4052568169046

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical clamping force at 0.6 MPa (6 bar, 87 psi)
362 N
Clamping stroke
10 mm
Swivel angle
90 deg +/-2 deg