On/off valve MS4-EM1-1/8

541262

GTIN: 4052568090760

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
1200 l/min
Operating pressure
0 bar - 14 bar
Type of actuation
Manual