Service unit combination MSB6-1/2:C3J4D1A1F3-WP
542287
GTIN: 4052568180362
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
3000 l/min
Pressure regulation range
4 bar - 12 bar
Grade of filtration
5 µm

