Encoder cable NEBM-M12G8-E- -S1G9
550751
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M12x1, A-coded to EN 61076-2-101
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
Sub-D
Cable length
1 m - 25 m
