Quarter turn actuator DAPS-0960-090-RS4-F1216-T6

553244

GTIN: 4052568196219

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
960 Nm
Swivel angle
90 deg
Flange hole pattern
F12 - F16
Shaft connection
T46