Swivel/linear unit DSL-40-100-270-CC-A-S20-B
556562
GTIN: 4052568201241
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
20 Nm
Swivel angle
0 deg - 240 deg
Permissible mass moment of inertia
0.004 kgm²
Position detection
Via proximity switch



