Swivel/linear unit DSL-16-50-270-P-A-S2-KF-B

556594

GTIN: 4052568201418

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
1.25 Nm
Swivel angle
0 deg - 272 deg
Permissible mass moment of inertia
3.5E-5 kgm²
Position detection
Via proximity switch