Round cylinder DSNU-40-320-PPS-A

559314

GTIN: 4052568205904

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
752.9 N
Stroke
320 mm
Cushioning
Self-adjusting pneumatic end-position cushioning