Plastic tubing PUN-H-1/8-BR-150-CB

567993

GTIN: 4052568370497

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter inch
1/8
Flow-relevant bending radius
11.887 mm
Temperature-dependent operating pressure
-0.993 bar - 9.997 bar
Ambient temperature
-35 °C - 63 °C