Mini slide DGSL-6-40-EA
570164
GTIN: 4052568216597
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
8 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
30 N
Stroke
40 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch

