Mini slide DGSL-12-30-EA
570181
GTIN: 4052568216764
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
30 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch

