Compact cylinder ADNGF-20-10-PPS-A
577208
GTIN: 4052568225629
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
10 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch


