Pressure switch SPBA-P2R-G18-2P-M12-0,25X
8000210
GTIN: 4052568256135
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Operating pressure
-1 bar - 10 bar
Switching element function
Antivalent
Operational voltage range DC
19.2 V - 30 V
Electrical connection
4-pin - M12x1 - Plug - To EN 60947-5-2 - Round design

