Vacuum generator OVEM-07-H-B-QO-CE-N-1PD

8037698

GTIN: 4052568285692

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
93 %
Max. suction flow rate against atmosphere
16 l/min