Quarter turn actuator DFPD-20-RP-90-RS60-F04-R3-EP
8047628
GTIN: 4052568287467
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
14.7 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T11



