Distance sensor SOOE-MS-L-PNLK-T
8075673
GTIN: 4052568446451
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
No-load supply current
25 mA
Type of light
Laser - Red
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
10 °C - 60 °C

