Compact cylinder AEN-S-20-10-I-P-A

8076498

GTIN: 4052568300357

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
162 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends