Mini slide DGST-10-30-Y12A

8085166

GTIN: 4052568450540

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
94 N
Stroke
30 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch